
calcActive())">
TeSys integral - interface module - relay output - 24 V DC
LA1LD580BD
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA1LD580BD
TeSys integral - interface module - relay output - 24 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[uc] Control Circuit Voltage | 24 V DC |
---|---|
[ue] Rated Operational Voltage | 24...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -25-50 °C |
Ambient Air Temperature for Storage | -25-70 °C |
Compatibility Code | LA1LD |
Device Short Name | LA1LD |
Ip Degree of Protection | IP20 B conforming to IEC 60529 |
Mounting Location | on top of the integral unit |
Net Weight | 0.11 kg |
Product or Component Type | interface module |
Protection Type | overvoltage protection |
Range | TeSys |
Range Compatibility | TeSys Integral contactor breaker |
Range of Product | integral |
Connections - Terminals | screw clamp terminal 1 cable(s) 1-1 mm² |
[ith] Conventional Free Air Thermal Current | 63 A |
Control Circuit Voltage Limits | 0.85...1.1 Uc DC |
Output Type | relay output |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review