TeSys Integral - contactor breaker - 63 A AC-43 - 220...230 V AC coil

LD1LD030M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys Integral contactor breaker, 3 poles, 63A/690V AC-43, for control and protection of motors up to 30kW@400V. To operate, it must be fitted with a magnetic or thermal magnetic protection module, available for motors 5.5-30kW@400V (to be ordered separately). It ensures a high breaking capacity Icu from 50 to 130kA@400V, depending on the protection module fitted. It provides a 220-230V 50Hz AC coil, manual control by a padlockable black knob. For switching with operating rates until 3600 cycles/hour, it procures high reliability and durability. Multi standards certified (IEC, UL, CSA, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ics] Rated Service Breaking Capacity 10 kA at 600...690 V conforming to IEC 60947-2
[ie] Rated Operational Current 63 A AC AC-43
[ipk] Rated Peak Withstand Current 105 kA conforming to IEC 60947-2
[uc] Control Circuit Voltage 220...230 V AC 50 Hz
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-1
[uimp] Rated Impulse Withstand Voltage 8 kV conforming to IEC 60947-4
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity Icu 10 kA at 600...690 V (cos φ 0.5 ) conforming to IEC 60947-2
Compatibility Code LD1LD
Control Type knob black front
Depth 192 mm
Device Short Name LD1LD
Electrical Durability 1 Mcycles on AC-3 3 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
Height 243 mm
Ip Degree of Protection IP20 B conforming to IEC 60144
Maximum Breaking Time 4 ms
Mechanical Durability 1.2 Mcycles
Mechanical Robustness vibrations de-energised: 3 Gn, 1...300 Hz
Net Weight 3.7 kg
Poles Description 3P
Product Certifications ASEFA
Product Name TeSys Integral 63
Product or Component Type contactor breaker
Range TeSys
Range of Product Integral 63
Standards IEC 60204-1
Tightening Torque power circuit: 6 N.m - on screw clamp terminals
Utilisation Category AC-43
Width 90 mm
Connections - Terminals power circuit: screw clamp terminals 1 cable(s) 6-50 mm² - flexible - without cable end
[ith] Conventional Free Air Thermal Current 63 A (at 40 °C)
Control Circuit Voltage Limits 0.25...0.7 Uc drop-out 55 °C
Heat Dissipation 5-5 W at 32 A per pole, hot state for power circuit
Hold-in Power Consumption in Va 25-25 VA (at 20 °C)
Inrush Power in Va 375-375 VA 50 Hz (at 20 °C)
Irms Rated Making Capacity 756 A conforming to IEC 60947-4
Motor Power Kw 15 kW at 220...240 V AC 50/60 Hz
Operating Altitude 3000 m without derating
Operating Time 12...35 ms AC network closing at 20 °C for control circuit
Protective Treatment TH
Thermal Stress Limit 300000 A².s

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Integral - contactor breaker - 63 A AC-43 - 220...230 V AC coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.