
calcActive())">
TeSys Integral - contactor breaker - 63 A AC-43 - 110 V AC coil
LD1LD030F
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LD1LD030F
TeSys Integral - contactor breaker - 63 A AC-43 - 110 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ics] Rated Service Breaking Capacity | 10 kA at 600...690 V conforming to IEC 60947-2 |
---|---|
[ie] Rated Operational Current | 63 A AC AC-43 |
[ipk] Rated Peak Withstand Current | 105 kA conforming to IEC 60947-2 |
[uc] Control Circuit Voltage | 110 V AC 50 Hz |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV conforming to IEC 60947-4 |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | Icu 10 kA at 600...690 V (cos φ 0.5 ) conforming to IEC 60947-2 |
Compatibility Code | LD1LD |
Control Type | knob black front |
Depth | 192 mm |
Device Short Name | LD1LD |
Electrical Durability | 1 Mcycles on AC-3 3 kA at 415 V - after 1 cycle O-CO-r-CO at Isc |
Height | 243 mm |
Ip Degree of Protection | IP20 B conforming to IEC 60144 |
Maximum Breaking Time | 4 ms |
Mechanical Durability | 1.2 Mcycles |
Mechanical Robustness | vibrations de-energised: 3 Gn, 1...300 Hz |
Net Weight | 3.7 kg |
Poles Description | 3P |
Product Certifications | ASTA |
Product Name | TeSys Integral 63 |
Product or Component Type | contactor breaker |
Range | TeSys |
Range of Product | Integral 63 |
Standards | IEC 60364 |
Tightening Torque | power circuit: 6 N.m - on screw clamp terminals |
Utilisation Category | AC-43 |
Width | 90 mm |
Connections - Terminals | power circuit: screw clamp terminals 1 cable(s) 6-50 mm² - flexible - without cable end |
[ith] Conventional Free Air Thermal Current | 63 A (at 40 °C) |
Control Circuit Voltage Limits | 0.25...0.7 Uc drop-out 55 °C |
Heat Dissipation | 5-5 W at 32 A per pole, hot state for power circuit |
Hold-in Power Consumption in Va | 25-25 VA (at 20 °C) |
Inrush Power in Va | 375-375 VA 50 Hz (at 20 °C) |
Irms Rated Making Capacity | 756 A conforming to IEC 60947-4 |
Motor Power Kw | 15 kW at 220...240 V AC 50/60 Hz |
Operating Altitude | 3000 m without derating |
Operating Time | 12...35 ms AC network closing at 20 °C for control circuit |
Protective Treatment | TH |
Thermal Stress Limit | 300000 A².s |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review