
TeSys integral - auxiliary contact - 3 NO + 1 NC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys Integral auxiliary contact block for LD1LD, LD4LD, LD5LD contactor breakers. It provides 4 instantaneous signalling contacts 2NO+1NC for contactor state, 1 selectable NO or NC for tripping. Contacts rated up to 6A 690V in AC-15 and DC-13 categories, connection by screw clamp terminals. Mounted on the right-hand side of a contactor breaker, it procures high reliability and durability (greater than 1 million operating cycles). Multi standards certified (IEC, UL, CSA, Marine), it conforms to RoHS/REACh regulation.
Product Details
[ui] Rated Insulation Voltage | 690 V |
---|---|
Auxiliary Contacts Operation | instantaneous |
Compatibility Code | LA1LC |
Device Short Name | LA1LC |
Environmental Characteristic | standard environment |
Mounting Location | right side |
Net Weight | 0.17 kg |
Product or Component Type | auxiliary contact |
Range | TeSys |
Range Compatibility | TeSys Integral contactor breaker |
Range of Product | integral 32 |
Connections - Terminals | screw clamp terminals 2 cable(s) 1.5-1.5 mm² |
[ith] Conventional Free Air Thermal Current | 6 A |
Pole Contact Composition | 2 NO + 1 NC for contactor state |