
TeSys GV4 - extended rotary handle red - IP54
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV extended rotary handle, for motor circuit breakers GV4 mounted inside an enclosure and to be operated externally. For emergency switch usage, it provides a red handle on yellow front plate with indication of 3 positions OFF, ON, TRIP. To be mounted on the door of the enclosure, the handle mechanism ensures an IP54 protection to the mounting. It also includes a mounting adaptor to be screwed on the face of the circuit breaker, and an extension shaft to be be adjusted in length (distance between the door and the back of the circuit breaker must be in range 214-627mm). Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Ip Degree of Protection | IP54 |
Marking | OFF - Trip - ON |
Mounting Location | door of enclosure |
Mounting Mode | fixed |
Product or Component Type | rotary handle kit |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Back/door Distance | 214-627 mm |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Style | extended |
Rotary Handle Padlocking | padlock in OFF position |