
calcActive())">
TeSys GV4 - direct rotary handle red - IP54
GV4ADN02
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4ADN02
TeSys GV4 - direct rotary handle red - IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV direct rotary handle, for motor circuit breakers GV4PE, LE, PEM, PB. For emergency switch usage, it provides a red handle on a yellow bezel with indication of 3 positions OFF, ON, TRIP. Equipped with a "push to trip" button. Padlockable in OFF position with up to 3 padlocks (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Ip Degree of Protection | IP40 |
Marking | OFF - Trip - ON |
Mounting Location | front side |
Mounting Mode | fixed |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Handle Colour | red |
Handle Front Plate Colour | yellow |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | padlock in ON position |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review