
TeSys GV4 - direct rotary handle black - IP54
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV direct rotary handle, for motor circuit breakers GV4PE, LE, PEM, PB or replacement part for GV4P, GV4L handle. For main switch usage, it provides a black handle on a black bezel with indication of 3 positions OFF, ON, TRIP. Equipped with a "push to trip" button. Padlockable in OFF or ON position with up to 3 padlocks (to be ordered separately). Locking in ON position does not prevent the circuit breaker from tripping (unlocking is required for fault reset). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | control accessory |
---|---|
Ip Degree of Protection | IP40 |
Marking | OFF - Trip - ON |
Mounting Location | front side |
Mounting Mode | fixed |
Product or Component Type | rotary handle |
Range | TeSys |
Range Compatibility | TeSys GV4 |
Handle Colour | black |
Handle Front Plate Colour | black |
Locking Options Description | 1 to 3 padlocks Ø 4 to Ø 8 |
Rotary Handle Mounting Style | direct |
Rotary Handle Padlocking | 1 to 3 padlocks |