
calcActive())">
TeSys GV2, TeSys D & TeSys U - terminal block - 3P - from the top
GV1G09
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV1G09
TeSys GV2, TeSys D & TeSys U - terminal block - 3P - from the top
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV terminal block, 3 phases, 63A/690V, to supply busbar sets GV2G. To be inserted directly on the top terminals of the devices connected by the busbar sets. Connection to the supply cable by screw connectors. Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 63 A |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV1G |
Device Short Name | GV1G |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | top |
Net Weight | 0.04 kg |
Poles Description | 3P |
Product Certifications | CE |
Product Name | FT |
Product or Component Type | terminal block |
Range | Linergy |
Range Compatibility | TeSys GV2 |
Range of Product | TeSys GV2 |
Tightening Torque | 1.7-1.7 N.m - on screw clamp terminals |
Connections - Terminals | screw clamp terminals 1 solid AWG 4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review