
calcActive())">
TeSys GV2, TeSys D & TeSys U - terminal block - 3P - for GV1L3
GV2G05
ج.م.0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

GV2G05
TeSys GV2, TeSys D & TeSys U - terminal block - 3P - for GV1L3
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
الوصف
TeSys GV terminal block, 3 phases, 63A/690V, to supply busbar sets GV2G. To be mounted next to the devices connected by the busbar sets, on the same DIN rail, and connected by one of the busbar outlets. It can be fitted with a current limiter GV1L3 for all parallel motor starters (to be ordered separately). Connection to the supply cable by screw connectors. Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 63 A |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV2G |
Device Short Name | GV2G |
Ip Degree of Protection | IP20 conforming to IEC 60529 |
Mounting Location | 35 mm DIN rail |
Net Weight | 0.115 kg |
Poles Description | 3P |
اسم المنتج | FT |
Product or Component Type | terminal block |
Range | Linergy |
Range Compatibility | TeSys GV2 |
Range of Product | TeSys D |
Tightening Torque | 1.7-1.7 N.m - on screw clamp terminals |
Connections - Terminals | screw clamp terminals 1 solid AWG 4 |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك