
calcActive())">
TeSys GV2 & GV3 - padlocking device - up to 4 padlocks
GV2V03
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2V03
TeSys GV2 & GV3 - padlocking device - up to 4 padlocks
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys GV2 & GV3 - padlocking device - up to 4 padlocks
EGP0.00
Description
TeSys GV accessory, padlocking device, for motor circuit breakers GV2,GV3 and TeSys LS fuse carriers LS1D32. It allows the fixing of up to 4 padlocks (padlocks not included), Ø6 mm shank max. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | locking accessory |
---|---|
Compatibility Code | GV2V |
Device Short Name | GV2V |
Net Weight | 0.092 kg |
Product or Component Type | padlocking device |
Range | TeSys |
Range of Product | TeSys GV2 |
Locking Options Description | 1...4 padlocks |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review