TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC

GVAE113
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NO+1NC instantaneous auxiliary contacts. Rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on front side of the circuit breaker, connection by spring terminals. Sold in lots of 10 units. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

[ue] Rated Operational Voltage 24...240 V AC
[ui] Rated Insulation Voltage 300 V conforming to UL 508
Colour dark grey
Compatibility Code GVAE
Depth 31.5 mm
Device Short Name GVAE
Environmental Characteristic normal environment
Height 13 mm
Mechanical Durability 100000 cycles
Mounting Location front side
Net Weight 0.05 kg
Product Certifications UKCA
Product Compatibility GV2L
Product or Component Type auxiliary contact block
Protection Type gG fuse 10 A
Quantity Per Set set of 10
Range TeSys
Range of Product TeSys GV3
Width 44.5 mm
[ith] Conventional Free Air Thermal Current 2.5 A
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Pole Contact Composition 1 NO + 1 NC
Rated Operational Power in Va 120 VA at 110-120 V AC-15 - electrical durability: 100000 cycles
Rated Operational Power in w 15 W at 48 V DC-13 - electrical durability: 100000 cycles

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.