
TeSys GV2 & GV3 - auxiliary contact - 1 NC + 1 NC (fault)
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GV auxiliary contact block, for motor circuit breakers GV2 and GV3. 1NC fault signaling contact + 1NC instantaneous auxiliary contact. Instantaneous auxiliary contact rated for operation up to 6A/690V AC and 6A/240V DC. Fault signaling contact rated for operation up to 2A/240V AC and 1A/60V DC. To be installed on left-hand side of the circuit breaker (1 block mounting maximum), connection by screw clamp terminals. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
[ue] Rated Operational Voltage | 48...690 V AC |
---|---|
[ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-1 |
Auxiliary Contacts Operation | fault signal 1 NC |
Colour | dark grey |
Compatibility Code | GVAD |
Depth | 66 mm |
Device Short Name | GVAD |
Environmental Characteristic | normal environment |
Height | 89 mm |
Mechanical Durability | 100000 cycles |
Mounting Location | left side |
Net Weight | 0.055 kg |
Product Certifications | UKCA |
Product Compatibility | GV3L |
Product or Component Type | auxiliary contact block |
Protection Type | GB2CB... circuit breaker |
Range | TeSys |
Range of Product | TeSys GV3 |
Tightening Torque | 1.4 N.m - on screw clamp terminals |
Width | 9.3 mm |
[ith] Conventional Free Air Thermal Current | 6 A |
Minimum Switching Current | 5 mA |
Minimum Switching Voltage | 17 V |
Pole Contact Composition | 2 NC |
Rated Operational Power in Va | 300 VA at 48-48 V AC-15 - electrical durability: 100000 cycles |
Rated Operational Power in w | 120 W at 240 V DC-13 - electrical durability: 100000 cycles |