
TeSys GV2 - Flush mounting enclosure for TeSys GV2ME - IP55
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys enclosed starters, empty enclosure, for thermal magnetic circuit breakers GV2ME. Flush mounting enclosure, sealable cover. Polycarbonate enclosure, double insulated with protective conductor, IP55 protection front face. To be equipped with a motor circuit breaker GV2ME, and start-emergency stop buttons GV2K (to be ordered separately). Possible mounting of 1 side auxiliary contact blocks GVAD, GVAM, GVAD on both sides of GV2ME (to be ordered separately). It conforms to IEC 60947-2 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | GV2MP |
Depth | 83 mm |
Device Short Name | GV2MP |
Environmental Characteristic | standard environment |
Height | 140 mm |
Ip Degree of Protection | IP55 front face |
Net Weight | 0.13 kg |
Product Certifications | UKCA |
Product Compatibility | GV2ME |
Product or Component Type | enclosure |
Range | TeSys |
Range of Product | TeSys GV2 |
Width | 106.5 mm |
Auxiliary Mounting Location | right |
Enclosure/cubicle Description | flush mounting |