
calcActive())">
TeSys GV2 - flexible connection - 3P - with contactor LC1D09...25
GV1G02
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV1G02
TeSys GV2 - flexible connection - 3P - with contactor LC1D09...25
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 25 A |
---|---|
Accessory / Separate Part Category | connection accessory |
Compatibility Code | GV1G |
Device Short Name | GV1G |
Net Weight | 0.013 kg |
Poles Description | 3P |
Product Compatibility | LC1D09...D38 |
Product Name | FT |
Product or Component Type | flexible connection |
Quantity Per Set | set of 10 |
Range | Linergy |
Range Compatibility | TeSys GV2 |
Range of Product | TeSys GV2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review