
TeSys GV2 - Emergency stop pushbutton - latching - turn to release - padlocking
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys enclosed starters accessory, emergency stop pushbutton. Mushroom head stop pushbutton, Ø 40 mm, red, with latching position and release by turning, supplied with an IP55 sealing kit GV2E01. To be mounted on empty enclosures LE1GVMEK, GV2MP, GV2MC (except GV2MCK04 already equipped) for use with thermal magnetic circuit breakers GV2ME (to be ordered separately). Padlockable in position O (OFF) with 1 padlock (to be ordered separately). Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | enclosure accessory |
---|---|
Colour | red |
Compatibility Code | GV2K |
Device Short Name | GV2K |
Diameter | 40 mm |
Height | 48 mm |
Ip Degree of Protection | IP55 |
Net Weight | 0.12 kg |
Product Compatibility | GV2MP |
Product Name | GV2 |
Product or Component Type | mushroom head emergency stop push-button |
Provided Equipment | 1 IP55 sealing kit |
Range | TeSys |
Range of Product | TeSys GV2 |
Width | 73 mm |
Locking Options Description | padlock in OFF position |
Type of Operator | latching turn to release |