
calcActive())">
TeSys GV2 - Combination blocks - with contactor LC1K and LP1K
GV2AF01
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2AF01
TeSys GV2 - Combination blocks - with contactor LC1K and LP1K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GV accessory, combination block for motor starter assembly. For the connection between a motor circuit breaker GV2 or a fuse carrier LS1D32 and a contactor LC1K, LP1K. To be used when the assembly is mounted directly on DIN rails. Sold in lots of 10 units. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | GV2AF |
Device Short Name | GV2AF |
Net Weight | 0.02 kg |
Poles Description | 3P |
Product Compatibility | LP1K |
Product Name | FT |
Product or Component Type | combination block |
Quantity Per Set | set of 10 |
Range | Linergy |
Range Compatibility | TeSys K |
Range of Product | TeSys GV2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review