TeSys GS - switch-disconnector fuse - 4 P - 100 A - NFC 22 x 58 mm

GS1JD4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GS fuse switch-disconnector, 4 poles (4P), 100A/750V, to be used with NFC cylindrical fuse links size 22x58mm up to 100A, for motor applications up to 51kW@400V AC-23. To be equipped with a direct operating handle GS1AH02 (to be ordered separately), for using an external operating handle select a fuse switch-disconnector type GS2J. Screw terminals to be equipped with upstream and downstream 4P terminal shrouds GS1AP34 (to be ordered separately), it provides high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG 22x58mm cylindrical fuse links without strickers DF2FA, DF2FN and with strickers DF3FA, DF3N are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 100 A at 440 V 2 poles in series per phase DC-23A
[ui] Rated Insulation Voltage 750 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -20-70 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity 9 W
Compatibility Code GS1 J
Contacts Type and Composition 4 NO
Depth 116 mm
Device Application protection
Device Short Name GS1 J
Electrical Durability 1500 cycles AC-23A
Fire Resistance 850 °C fuse cover conforming to IEC 60695-2-1
Height 162 mm
Ip Degree of Protection IP20 conforming to IEC 60529 (with terminal cover)
Mechanical Durability 10000 cycles
Mounting Support plate
Net Weight 2 kg
Network Frequency 50/60 Hz
Network Type DC
Poles Description 4P
Product Certifications CE
Product Name TeSys GS
Product or Component Type switch-disconnector-fuse
Protected Poles Description 4t
Range TeSys
Standards IEC 60947-3
Tightening Torque power circuit: 12-12 N.m - on bars
Width 186 mm
[icm] Rated Short-circuit Making Capacity 100 kA at 400 V with protection by gG fuses
Connections - Terminals power circuit: bars
[ith] Conventional Free Air Thermal Current 100 A (at 40 °C)
Fuse Size 22 x 58 mm
Fuse Type NFC
Making Capacity 1000 A at 400 V AC-23B
Protective Treatment TH
Rated Operational Power in w 55 kW at 400 V
Short-circuit Withstand 20 kA
Type of Operating Handle direct right side

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys GS - switch-disconnector fuse - 4 P - 100 A - NFC 22 x 58 mm
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.