
TeSys GS - switch-disconnector-fuse - 3 P - UL 30 A - fuse size CC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GS fuse switch-disconnector, 3 poles (3P), 30A/800V, to be used with class CC fuse links up to 30A, for motor applications up to 15kW@400V AC-23. To be equipped with a direct operating handle GS1AH106 (to be ordered separately), or with an external front side mounting operating handle (several models available). It provides screw terminals with 3P terminal shrouds, high short circuit current rating 100kA@600V. Add-on auxiliary contact modules front mounting GS1AM (early-break and position signaling) can complete the assembly (to be ordered separately). UL/CSA certified, Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 30 A |
---|---|
[ui] Rated Insulation Voltage | 690 V |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Compatibility Code | GS1 DD |
Contacts Type and Composition | 3 NO |
Depth | 83.5 mm |
Device Application | protection |
Device Short Name | GS1 DD |
Electrical Durability | 6000 cycles |
Fire Resistance | 960 °C body conforming to IEC 60695-2-1 |
Height | 116 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 10000 cycles |
Mounting Support | rail |
Net Weight | 0.6 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | LROS (Lloyds register of shipping) |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | UL 489 |
Tightening Torque | power circuit: 3-3 N.m |
Width | 97 mm |
Connections - Terminals | power circuit: lugs-ring terminals2-6 mm² |
[ith] Conventional Free Air Thermal Current | 30 A (at 40 °C) |
Design | compact |
Fuse Size | CC |
Fuse Type | UL |
Rated Operational Power in w | 15 kW at 400 V |
Short-circuit Withstand | 5.5 kA |
Type of Operating Handle | external frontal |