
TeSys GS - switch-disconnector-fuse - 3 P - UL - 200 A- fuse size J
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GS fuse switch-disconnector, 3 poles (3P), 200A/750V, to be used with class J fuse links up to 200A, for motor applications up to 100kW@400V AC-23. To be equipped with an external front side mounting operating handle GS2AH (several models available). Screw terminals to be equipped with upstream and downstream 3P terminal shrouds GS1AP43 (to be ordered separately), it provides high short circuit current rating 200kA@600V. Add-on auxiliary contact modules, front mounting GS1AM (early-break and position signaling), side mounting GS1AN (position signaling) can complete the assembly (to be ordered separately). UL/CSA certified, Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 200 A |
---|---|
[ui] Rated Insulation Voltage | 750 V |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 1600 A at 400 V |
Compatibility Code | GS2M |
Contacts Type and Composition | 3 NO |
Depth | 130 mm |
Device Application | protection |
Device Short Name | GS2MU |
Electrical Durability | 6000 cycles |
Fire Resistance | 960 °C body |
Height | 195 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 10000 cycles |
Mounting Support | plate |
Network Frequency | 50/60 Hz |
Network Type | DC |
Poles Description | 3P |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | UL98 |
Tightening Torque | power circuit: 8.5-8.5 N.m |
Width | 196.2 mm |
[icm] Rated Short-circuit Making Capacity | 2 kA at 400 V |
Connections - Terminals | power circuit: lugs-ring terminals16-152 mm² |
[ith] Conventional Free Air Thermal Current | 200 A (at 40 °C) |
Fuse Size | J |
Fuse Type | UL |
Rated Operational Power in w | 100 kW at 400 V |
Short-circuit Withstand | 32 kA |
Type of Operating Handle | external frontal |