TeSys GS - switch-disconnector-fuse - 3 P - 630A - DIN 3

GS2S3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GS fuse switch-disconnector, 3 poles (3P), 630A/1000V, to be used with DIN blade fuse links size 3 up to 630A, for motor applications up to 355kW@400V AC-23. To be equipped with a direct operating handle GS1AH104 (to be ordered separately), or with an external operating handle GS2AH that can be front side, left-hand side, or right-hand side mounting (several models available). It provides screw terminals with 3P terminal shrouds, high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG size 3 blade fuse links without strickers DF2KA, DF2KN and with strickers DF4KA, DF4KN are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 400 A at 440 V 2 poles in series per phase with terminal covers DC-23A
[ui] Rated Insulation Voltage 1000 V AC 50/60 Hz
[uimp] Rated Impulse Withstand Voltage 12 kV
Ambient Air Temperature for Operation -20-70 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity 60 W
Compatibility Code GS2S
Contacts Type and Composition 3 NO
Depth 250 mm
Device Short Name GS2S
Electrical Durability 1000 cycles AC-23A
Fire Resistance 850 °C fuse cover conforming to IEC 60695-2-1
Height 300 mm
Ip Degree of Protection IP20 conforming to IEC 60529 (with terminal cover)
Mechanical Durability 8000 cycles
Mounting Support plate
Net Weight 16 kg
Network Frequency 50/60 Hz
Network Type AC
Poles Description 3P
Product Certifications CE
Product Name TeSys GS
Product or Component Type switch-disconnector-fuse
Protected Poles Description 3t
Range TeSys
Standards IEC 60947-3
Tightening Torque power circuit: 44-44 N.m
Width 364 mm
[icm] Rated Short-circuit Making Capacity 100 kA at 400 V with protection by gG fuses
Connections - Terminals power circuit: bars63-63 mm²
[ith] Conventional Free Air Thermal Current 630 A (at 40 °C)
Fuse Size 3
Fuse Type DIN
Making Capacity 6300 A at 400 V AC-23B
Rated Operational Power in w 295 kW at 690 V
Short-circuit Withstand 70 kA
Type of Operating Handle external right side

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys GS - switch-disconnector-fuse - 3 P - 630A - DIN 3
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.