
TeSys GS - switch-disconnector-fuse - 3 P - 32 A - NFC 10 x 38 mm
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GS fuse switch-disconnector, 3 poles (3P), 32A/800V, to be used with NFC cylindrical fuse links size 10x38mm up to 32A, for motor applications up to 15kW@400V AC-23. To be equipped with a direct operating handle GS1AH103 (to be ordered separately), or with an external operating handle GS2AH that can be front side, left-hand side, or right-hand side mounting (several models available). It provides screw terminals with 3P terminal shrouds, high short circuit current rating 100kA@400V. Add-on auxiliary contact modules front mounting GS1AM (early-break and position signaling) can complete the assembly (to be ordered separately). Type aM and gG 10x38mm cylindrical fuse links without strickers DF2CA, DF2CN are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 20 A at 440 V 2 poles in series per phase DC-23A |
---|---|
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 256 A at 400 V (AC-23B) |
Compatibility Code | GS1 DD |
Contacts Type and Composition | 3 NO |
Depth | 112 mm |
Device Application | protection |
Device Short Name | GS1 DD |
Electrical Durability | 1500 cycles AC-23A |
Fire Resistance | 960 °C body conforming to IEC 60695-2-1 |
Height | 98 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 20000 cycles |
Mounting Support | plate |
Net Weight | 0.46 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | CE |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | IEC 60947-3 |
Tightening Torque | power circuit: 3-3 N.m - on screw-clamp terminals |
Width | 96 mm |
[icm] Rated Short-circuit Making Capacity | 100 kA at 400 V with protection by gG fuses |
Connections - Terminals | power circuit: screw-clamp terminals2.5-16 mm² flexible |
[ith] Conventional Free Air Thermal Current | 32 A (at 40 °C) |
Fuse Size | 10 x 38 mm |
Fuse Type | NFC |
Making Capacity | 320 A at 400 V AC-23B |
Protective Treatment | TH |
Rated Operational Power in w | 15 kW at 400 V |
Short-circuit Withstand | 5.5 kA |
Type of Operating Handle | direct frontal |