
TeSys GS - switch-disconnector-fuse - 3 P - 100A - NFC 22 x 58 mm
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
TeSys GS fuse switch-disconnector, 3 poles (3P), 100A/750V, to be used with NFC cylindrical fuse links size 22x58mm up to 100A, for motor applications up to 51kW@400V AC-23. To be equipped with an external front side or right-hand side mounting operating handle GS2AH (several models available). Screw terminals to be equipped with upstream and downstream 3P terminal shrouds GS1AP33 (to be ordered separately), it provides high short circuit current rating 100kA@400V. Add-on auxiliary contact modules GS1AM (front mounting), GS1AN (side mounting), GS1AF (top mounting for blown signaling with stricker fuses) can complete the assembly (to be ordered separately). Type aM and gG 22x58mm cylindrical fuse links without strickers DF2FA, DF2FN and with strickers DF3FA, DF3N are available (to be ordered separately). Multi standards certified (IEC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 100 A at 440 V 2 poles in series per phase DC-23A |
---|---|
[ui] Rated Insulation Voltage | 750 V AC 50/60 Hz |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -20-70 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Breaking Capacity | 800 A at 400 V (AC-23B) |
Compatibility Code | GS2J |
Contacts Type and Composition | 3 NO |
Depth | 116 mm |
Device Short Name | GS2J |
Electrical Durability | 1500 cycles AC-23A |
Fire Resistance | 850 °C fuse cover conforming to IEC 60695-2-1 |
Height | 162 mm |
Ip Degree of Protection | IP20 conforming to IEC 60529 (with terminal cover) |
Mechanical Durability | 10000 cycles |
Mounting Support | plate |
Net Weight | 1.5 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Poles Description | 3P |
Product Certifications | CE |
Product Name | TeSys GS |
Product or Component Type | switch-disconnector-fuse |
Protected Poles Description | 3t |
Range | TeSys |
Standards | IEC 60947-3 |
Tightening Torque | power circuit: 12-12 N.m |
Width | 148 mm |
[icm] Rated Short-circuit Making Capacity | 80 kA at 400 V with protection by gG fuses |
Connections - Terminals | power circuit: bars20-20 mm² |
[ith] Conventional Free Air Thermal Current | 100 A (at 40 °C) |
Fuse Size | 22 x 58 mm |
Fuse Type | NFC |
Making Capacity | 1000 A at 400 V AC-23B |
Rated Operational Power in w | 51 kW at 400 V |
Short-circuit Withstand | 20 kA |
Type of Operating Handle | external frontal |