TeSys GC - modular contactor - 40 A - 2 NO + 2 NC - coil 220...240 V AC

GC4022M5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GC modular contactor, 4 poles (2NO+2NC), 40A/415V AC-7a (heating) and 15A/415V AC-7b (motor control), for household applications. Control voltage 220-240V AC 50Hz, state indicator on front. For use in modular panels, compact (54mm width), clipping on 35mm DIN rail, connection by screw terminals. Sold in lots of 4 units. Multi standards certified (IEC, EN, NF-USE, VDE, CEBEC, OVE), Green Premium compliant (RoHS/REACh).

Product Details

[ie] Rated Operational Current 40 A AC-7A
[uc] Control Circuit Voltage 220...240 V AC 50 Hz
[ue] Rated Operational Voltage <= 250 V AC
[ui] Rated Insulation Voltage 500 V conforming to IEC 61095
[uimp] Rated Impulse Withstand Voltage 4 kV
Ambient Air Temperature for Operation -5-50 °C
Ambient Air Temperature for Storage -40-70 °C
Colour white
Compatibility Code modular standard contactor
Control Type remote control
Depth 62.5 mm
Device Short Name GC40
Electrical Durability AC-7A: 100000 cycles
Height 85 mm
Ip Degree of Protection IP40 conforming to VDE 0106 (in enclosure)
Mechanical Durability 1000000 cycles
Mechanical Robustness shocks contactor open: 10 Gn for 11 ms
Mounting Mode clip-on
Mounting Support DIN rail
Net Weight 0.39 kg
Operating Position 30°/vertical
Poles Description 4P
Product Name TeSys GC
Product or Component Type modular contactor
Quantity Per Set set of 6
Range TeSys
Standards IEC 61095
Tightening Torque control circuit: 0.8 N.m - on screw clamp terminals
Total Number Of 18 mm Modules 3
Utilisation Category AC-7A
Width 54 mm
[icw] Rated Short-time Withstand Current 320 A 40 °C - 10 s for power circuit
Connections - Terminals control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end
[ith] Conventional Free Air Thermal Current 40 A (at 50 °C) for power circuit
Associated Fuse Rating 40 A gL at <= 440 V for power circuit
Average Impedance 2 mOhm - Ith 40 A 50 Hz for power circuit
Contactor Application lighting
Control Circuit Type AC at 50 Hz
Control Circuit Voltage Limits drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C)
Heat Dissipation 2.1-2.1 W at 50/60 Hz
Hold-in Power Consumption in Va 6.5-6.5 VA 50 Hz (at 20 °C)
Inrush Power in Va 53-53 VA 50 Hz (at 20 °C)
Irms Rated Making Capacity 120 A at 400 V AC for power circuit conforming to IEC 61095
Maximum Operating Rate 300 cyc/h 50 °C
Operating Altitude <= 3000 m
Operating Time 10...25 ms opening
Pole Contact Composition 2 NO + 2 NC
Power Dissipation Per Pole 3.2 W
Protective Treatment TC
Rated Breaking Capacity 120 A at 400 V for power circuit conforming to IEC 61095

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys GC - modular contactor - 40 A - 2 NO + 2 NC - coil 220...240 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.