
calcActive())">
TeSys GC - modular contactor - 25 A - 4 NC - coil 24 V AC
GC2504B5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC2504B5
TeSys GC - modular contactor - 25 A - 4 NC - coil 24 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GC modular contactor, 4 poles (4NC), 25A/415V AC-7a (heating) and 8.5A/415V AC-7b (motor control), for household applications. Control voltage 24V AC 50Hz, state indicator on front. For use in modular panels, compact (36mm width), clipping on 35mm DIN rail, connection by screw terminals. Sold in lots of 6 units. Multi standards certified (IEC, EN, NF-USE, VDE, CEBEC, OVE), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 25 A AC-7A |
---|---|
[uc] Control Circuit Voltage | 24 V AC 50 Hz |
[ue] Rated Operational Voltage | <= 250 V AC |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 61095 |
[uimp] Rated Impulse Withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -5-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Colour | white |
Compatibility Code | modular standard contactor |
Control Type | remote control |
Depth | 62.5 mm |
Device Short Name | GC25 |
Electrical Durability | AC-7A: 100000 cycles |
Height | 85 mm |
Ip Degree of Protection | IP40 conforming to VDE 0106 (in enclosure) |
Mechanical Durability | 1000000 cycles |
Mechanical Robustness | shocks contactor open: 10 Gn for 11 ms |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Net Weight | 0.23 kg |
Operating Position | 30°/vertical |
Poles Description | 4P |
Product Name | TeSys GC |
Product or Component Type | modular contactor |
Quantity Per Set | set of 6 |
Range | TeSys |
Standards | IEC 60947-5 |
Tightening Torque | control circuit: 0.8 N.m - on screw clamp terminals |
Total Number Of 18 mm Modules | 2 |
Utilisation Category | AC-7B |
Width | 36 mm |
[icw] Rated Short-time Withstand Current | 200 A 40 °C - 10 s for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 25 A (at 50 °C) for power circuit |
Associated Fuse Rating | 25 A gL at <= 440 V for power circuit |
Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Contactor Application | lighting |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C) |
Heat Dissipation | 1.6-1.6 W at 50/60 Hz |
Hold-in Power Consumption in Va | 4.6-4.6 VA 50 Hz (at 20 °C) |
Inrush Power in Va | 34-34 VA 50 Hz (at 20 °C) |
Irms Rated Making Capacity | 68 A at 400 V AC for power circuit conforming to IEC 61095 |
Maximum Operating Rate | 300 cyc/h 50 °C |
Operating Altitude | <= 3000 m |
Operating Time | 10...25 ms opening |
Pole Contact Composition | 4 NC |
Power Dissipation Per Pole | 1.6 W |
Protective Treatment | TC |
Rated Breaking Capacity | 68 A at 400 V for power circuit conforming to IEC 61095 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review