
calcActive())">
TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 220...240 V AC
GC2522M5
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC2522M5
TeSys GC - modular contactor - 25 A - 2 NO + 2 NC - coil 220...240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GC modular contactor, 4 poles (2NO+2NC), 25A/415V AC-7a (heating) and 8.5A/415V AC-7b (motor control), for household applications. Control voltage 220-240V AC 50Hz, state indicator on front. For use in modular panels, compact (36mm width), clipping on 35mm DIN rail, connection by screw terminals. Sold in lots of 6 units. Multi standards certified (IEC, EN, NF-USE, VDE, CEBEC, OVE), Green Premium compliant (RoHS/REACh).
Product Details
[ie] Rated Operational Current | 25 A AC-7A |
---|---|
[uc] Control Circuit Voltage | 220...240 V AC 50 Hz |
[ue] Rated Operational Voltage | <= 250 V AC |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 61095 |
[uimp] Rated Impulse Withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -5-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Colour | white |
Compatibility Code | modular standard contactor |
Control Type | remote control |
Depth | 62.5 mm |
Device Short Name | GC25 |
Electrical Durability | AC-7A: 100000 cycles |
Height | 85 mm |
Ip Degree of Protection | IP40 conforming to VDE 0106 (in enclosure) |
Mechanical Durability | 1000000 cycles |
Mechanical Robustness | shocks contactor open: 10 Gn for 11 ms |
Mounting Mode | clip-on |
Mounting Support | DIN rail |
Net Weight | 0.23 kg |
Operating Position | 30°/vertical |
Poles Description | 4P |
Product Name | TeSys GC |
Product or Component Type | modular contactor |
Quantity Per Set | set of 6 |
Range | TeSys |
Standards | IEC 61095 |
Tightening Torque | control circuit: 0.8 N.m - on screw clamp terminals |
Total Number Of 18 mm Modules | 2 |
Utilisation Category | AC-7B |
Width | 36 mm |
[icw] Rated Short-time Withstand Current | 200 A 40 °C - 10 s for power circuit |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 2.5-2.5 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 25 A (at 50 °C) for power circuit |
Associated Fuse Rating | 25 A gL at <= 440 V for power circuit |
Average Impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Contactor Application | lighting |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C) |
Heat Dissipation | 1.6-1.6 W at 50/60 Hz |
Hold-in Power Consumption in Va | 4.6-4.6 VA 50 Hz (at 20 °C) |
Inrush Power in Va | 34-34 VA 50 Hz (at 20 °C) |
Irms Rated Making Capacity | 68 A at 400 V AC for power circuit conforming to IEC 61095 |
Maximum Operating Rate | 300 cyc/h 50 °C |
Operating Altitude | <= 3000 m |
Operating Time | 10...25 ms opening |
Pole Contact Composition | 2 NO + 2 NC |
Power Dissipation Per Pole | 1.6 W |
Protective Treatment | TC |
Rated Breaking Capacity | 68 A at 400 V for power circuit conforming to IEC 61095 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review