
calcActive())">
TeSys GC & GY - auxiliary contacts block - 1 NO + 1 NC
GAC0521
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GAC0521
TeSys GC & GY - auxiliary contacts block - 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ue] Rated Operational Voltage | 250 V |
---|---|
[ui] Rated Insulation Voltage | 500 V conforming to IEC 60947-5 |
Ambient Air Temperature for Operation | -5-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Depth | 60 mm |
Device Short Name | GAC0 |
Height | 81 mm |
Ip Degree of Protection | IP20 conforming to VDE 0106 |
Mechanical Durability | 1 Mcycles |
Mounting Location | right side |
Net Weight | 0.016 kg |
Product Certifications | CEBEC |
Product Compatibility | TeSys GC |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Standards | IEC 60947-5 |
Tightening Torque | 0.8 N.m - on screw clamp terminals |
Width | 8.75 mm |
Connections - Terminals | screw clamp terminals2.5-2.5 mm²solid |
[ith] Conventional Free Air Thermal Current | 5 A (at 50 °C) |
Operating Altitude | <= 3000 m without derating |
Pole Contact Composition | 1 NO + 1 NC |
Protective Treatment | TC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review