
calcActive())">
TeSys fuse-disconnector - signalling contact - 1 NC - 5A - instantaneous
DF14AM1
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF14AM1
TeSys fuse-disconnector - signalling contact - 1 NC - 5A - instantaneous
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ue] Rated Operational Voltage | 24...240 V AC AC-15 |
---|---|
[ui] Rated Insulation Voltage | 250 VAC |
Ambient Air Temperature for Operation | -20-60 °C |
Ambient Air Temperature for Storage | -40-80 °C |
Auxiliary Contacts Operation | instantaneous |
Compatibility Code | DF14 |
Device Short Name | DF14 |
Net Weight | 0.025 kg |
Product or Component Type | auxiliary contact block |
Range | TeSys |
Range Compatibility | TeSys DF |
Range of Product | TeSys fuse-disconnector |
Connections - Terminals | Faston connector |
[ith] Conventional Free Air Thermal Current | 5 A |
Minimum Switching Current | 30 mA |
Minimum Switching Voltage | 10 V |
Pole Contact Composition | 1 NC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review