
calcActive())">
TeSys F - suppressor module - RC circuit - 127...240 V AC
LA4FRCP
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4FRCP
TeSys F - suppressor module - RC circuit - 127...240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F suppressor block, for coil protection of contactors LC1F, LC2F, CR1F. To be used for 127-240V AC control circuits, it provides RC protection limiting the transient voltage to 3 Uc max. Clipping on bracket LA9D09981 (to be ordered separately), to be connected to the coil screw terminals. It conforms to RoHS/REACh regulation.
Product Details
[uc] Control Circuit Voltage | 127...240 V AC |
---|---|
Compatibility Code | LA4F |
Device Short Name | LA4F |
Mounting Mode | by clips |
Net Weight | 0.04 kg |
Product Certifications | UKCA |
Product Compatibility | LC1F |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys F |
Maximum Peak Voltage | 3 Uc |
Suppressor Technology | RC circuit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review