
calcActive())">
TeSys F - suppressor module - diodes - 55...110 V DC
LA4FDF
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA4FDF
TeSys F - suppressor module - diodes - 55...110 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F suppressor block, for coil protection of contactors LC1F, LC2F, CR1F. To be used for 55-110V AC or DC control circuits, it provides a no transient voltage diode protection with an increase in drop-out time. Clipping on bracket LA9D09981 (to be ordered separately), to be connected to the coil screw terminals. It conforms to RoHS/REACh regulation.
Product Details
[uc] Control Circuit Voltage | 55...110 V DC |
---|---|
Compatibility Code | LA4F |
Device Short Name | LA4F |
Mounting Mode | by clips |
Net Weight | 0.04 kg |
Product Certifications | UKCA |
Product Compatibility | LC1F |
Product or Component Type | suppressor module |
Range | TeSys |
Range of Product | TeSys F |
Maximum Peak Voltage | 1 Uc |
Suppressor Technology | diodes |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review