![TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/x/lx9fh1102.jpg)
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
Description
TeSys F AC coil 110/115V 40-400Hz (voltage code F7/FE7), low sealed consumption, high tolerance to voltage drops, for TeSys F 3-pole and 4-pole contactors LC1 F265, FG265, F330. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...115 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX9FH |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.75 kg |
Product Compatibility | LC1F265 |
Product or Component Type | specific contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 18.7 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Heat Dissipation | 8.4-10.4 W |
Hold-in Power Consumption in Va | 8-10 VA 40...400 Hz (at 20 °C) |
Inrush Power in Va | 560-660 VA 40...400 Hz (at 20 °C) |
Maximum Operating Rate | 3600 cyc/h 55 °C |
Operating Time | 25 ms opening |