
calcActive())">
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
LX9FG110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX9FG110
TeSys F - specific contactor coil - 110...115 V AC 40...400 Hz low consumption
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F AC coil 110/115V 40-400Hz (voltage code F7/FE7), low sealed consumption, high tolerance to voltage drops, for TeSys F 3-pole and 4-pole contactors LC1 F185, FG185, F225. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...115 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX9FG |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.55 kg |
Product Compatibility | LC1F185 |
Product or Component Type | specific contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 10.4 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Heat Dissipation | 8-9.8 W |
Hold-in Power Consumption in Va | 8.9-10.9 VA 40...400 Hz (at 20 °C) |
Inductance of Closed Circuit | 1.46 H |
Inrush Power in Va | 950-1180 VA 40...400 Hz (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 130 ms opening |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review