
calcActive())">
TeSys F - set of connections - 3P - reversing
LA9FJ976
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9FJ976
TeSys F - set of connections - 3P - reversing
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F set of power connections, for assembling pairs of 3-pole contactors LC1 F330, F400 and CR1 F400. To be used in horizontal assembling of identical contactors, for reversing applications. Set of 6 pieces for top and bottom connections. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | connection accessory |
---|---|
Compatibility Code | power connections |
Device Short Name | LA9F |
Net Weight | 2.1 kg |
Poles Description | 3P |
Product Compatibility | LC1F330 |
Product Name | TR |
Product or Component Type | set of connections |
Range | Linergy |
Range Compatibility | TeSys F |
Range of Product | TeSys F |
Electrical Circuit Type | reversing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review