
calcActive())">
TeSys F - right-angled connector - large
LA9FJ980
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9FJ980
TeSys F - right-angled connector - large
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - right-angled connector - large
EGP0.00
Description
TeSys F connection accessory, right-angled connectors for 3-pole contactors LC1 F225, F265, F330, F400 and overload relays LR9 F75, F*75. For cables coming from top or bottom of the contactor, it provides a large surface extension to connect until 4 cables per pole. Set of 3 connectors. Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | connector plate |
Depth | 33 mm |
Device Short Name | LA9F |
Height | 98.5 mm |
Net Weight | 0.49 kg |
Product Compatibility | LC1F400 |
Product Name | FT |
Product or Component Type | right-angled connector |
Quantity Per Set | set of 3 |
Range | Linergy |
Range of Product | TeSys F |
Width | 50 mm |
Connector Type | large |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review