
calcActive())">
TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 115 A 220 V AC 40...400 Hz
LC2F115M7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2F115M7
TeSys F reversing contactor - 3P(3 NO) AC-3 <= 440 V 115 A 220 V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 115 A (at <40 °C) at <= 440 V AC AC-3 |
---|---|
[uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
[ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC2F |
Depth | 171 mm |
Device Short Name | LC2F |
Height | 162 mm |
Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
Mechanical Durability | 10 Mcycles |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 6.86 kg |
Overvoltage Category | III |
Poles Description | 3P |
Product Certifications | ABS |
Product Name | TeSys F |
Product or Component Type | reversing contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | EN 60947-1 |
Tightening Torque | power circuit: 10 N.m |
Utilisation Category | AC-3 |
Width | 345 mm |
[icw] Rated Short-time Withstand Current | 1100 A 40 °C - 10 s |
Connections - Terminals | power circuit: lugs-ring terminals 1 cable(s) 95-95 mm² |
[ith] Conventional Free Air Thermal Current | 200 A (at 40 °C) |
Associated Fuse Rating | 125 A aM at <= 440 V |
Average Impedance | 0.37 mOhm - Ith 200 A 50 Hz |
Contactor Application | resistive load |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C) |
Device Presentation | preassembled with reversing power busbar |
Heat Dissipation | 12-16 W |
Hold-in Power Consumption in Va | 45-45 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 550-550 VA 50 Hz cos phi 0.3 (at 20 °C) |
Interlocking Type | mechanical |
Irms Rated Making Capacity | 1150 A AC conforming to IEC 60947-4-1 |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Motor Power Kw | 55 kW at 380...400 V AC 50/60 Hz |
Operating Altitude | 3000 m without derating |
Operating Time | 23...35 ms closing |
Permissible Ambient Air Temperature Around the Device | -40-70 °C |
Pole Contact Composition | 3 NO |
Power Dissipation Per Pole | 5 W AC-3 |
Protective Treatment | TH |
Rated Breaking Capacity | 920 A conforming to IEC 60947-4-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review