
calcActive())">
TeSys F - Rectifier for LC1-F contactor - 110...127 V / 220...240 V
DR5TE4U
EGP20,900.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DR5TE4U
TeSys F - Rectifier for LC1-F contactor - 110...127 V / 220...240 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - Rectifier for LC1-F contactor - 110...127 V / 220...240 V
EGP20,900.00
Description
TeSys F rectifier kit, for DC coils supplied from an AC voltage 110V-240V 40-400Hz. To be associated with DC coils LX4F8, LX9FJ, LX9FK, LX9FL with voltage codes F7, FE7, G7, L7, M7, P7, U7. It conforms to RoHS/REACh regulation.
Product Details
[ue] Rated Operational Voltage | 110...230 V AC 40...400 Hz |
---|---|
Compatibility Code | rectifier |
Device Short Name | DR5TE |
Net Weight | 0.1 kg |
Product Compatibility | LC1F800 |
Product or Component Type | rectifier |
Range | TeSys |
Range Compatibility | TeSys F |
Range of Product | TeSys F |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review