
calcActive())">
TeSys F- mechanical interlock - for 2 vertical contactors
LA9FJ4H
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9FJ4H
TeSys F- mechanical interlock - for 2 vertical contactors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | interlock vertical |
Device Short Name | LA9F |
Interlocked Device | bottom: LC1F265...LC1F330 3P or 4P |
Mounting Support | asymmetrical AM1-EC rail |
Net Weight | 1.13 kg |
Product Compatibility | LC1F |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range of Product | TeSys F |
Interlocking Type | mechanical |
Mounting Position | 2 vertical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review