![TeSys F- mechanical interlock - for 2 vertical contactors main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/l/a/la9fh4h.jpg)
TeSys F- mechanical interlock - for 2 vertical contactors
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | interlock vertical |
Device Short Name | LA9F |
Interlocked Device | top: LC1F265...LC1F330 3P or 4P |
Mounting Support | asymmetrical AM1-EC rail |
Net Weight | 1.06 kg |
Product Compatibility | LC1F |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range of Product | TeSys F |
Interlocking Type | mechanical |
Mounting Position | 2 vertical |