
calcActive())">
TeSys F- mechanical interlock - for 2 horizontal contactors
LA9FG970
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LA9FG970
TeSys F- mechanical interlock - for 2 horizontal contactors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F mechanical interlock kit, for assembling pairs of contactors LC1 F185, F225 and CR1 F185. To be used in horizontal assembling of 3-pole and 4-pole identical contactors, for reversing and changeover applications. It conforms to RoHS/REACh regulation.
Product Details
Accessory / Separate Part Category | interlocking accessory |
---|---|
Compatibility Code | interlock |
Device Short Name | LA9F |
Height | 9.5 cm |
Product Compatibility | LC1F |
Product or Component Type | mechanical interlock |
Range | TeSys |
Range of Product | TeSys F |
Width | 6.0 cm |
Interlocking Type | mechanical |
Mounting Position | 2 horizontal |
Range | TeSys |
Product Compatibility | LC1F|CR1F |
Length | 8.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review