
calcActive())">
TeSys F - contactor coil - LX4FH - 110 V DC
LX4FH110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX4FH110
TeSys F - contactor coil - LX4FH - 110 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F DC coil 110V (voltage code FD), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F265, F330. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110 V DC |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX4FH |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.74 kg |
Product Compatibility | LC1F265 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 16.8 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | DC low consumption |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at 55 °C) |
Hold-in Power Consumption in w | 5-5 W at 20 °C |
Inductance of Closed Circuit | 424 H |
Inrush Power in w | 750-750 W (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 40...50 ms closing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review