
calcActive())">
TeSys F - contactor coil - LX1FX - 110...120 V AC 40...400 Hz
LX1FX110
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FX110
TeSys F - contactor coil - LX1FX - 110...120 V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys F - contactor coil - LX1FX - 110...120 V AC 40...400 Hz
EGP0.00
Description
TeSys F AC coil 110/115V 40-400Hz (voltage code F7/FE7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F780. Set of 2 identical coils, to be connected in series. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 600 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 110...120 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FX |
Mechanical Durability | 5 Mcycles |
Net Weight | 3 kg |
Product Compatibility | LC1F780 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 230 Ohm holding at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 44-44 W at 40...400 Hz |
Hold-in Power Consumption in Va | 50-50 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 0.21 H |
Inrush Power in Va | 2100-2100 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 600 cyc/h 55 °C |
Operating Time | 130...230 ms opening |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review