
calcActive())">
TeSys F - contactor coil - LX1FL - 380...400V AC 40...400 Hz
LX1FL380
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FL380
TeSys F - contactor coil - LX1FL - 380...400V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F AC coil 380/400V 40-400Hz (voltage code Q7/V7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1F630, LC1F1250. It operates in the voltage limits 0.85-1.1 Uc and environments until 55°C. It provides to the contactor high operating rates until 1200 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 380...400 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FL |
Mechanical Durability | 5 Mcycles |
Net Weight | 1.5 kg |
Product Compatibility | LC1F1250 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 78 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 20-20 W at 40...400 Hz |
Hold-in Power Consumption in Va | 22-22 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 10.5 H |
Inrush Power in Va | 1650-1650 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 1200 cyc/h 55 °C |
Operating Time | 100...200 ms opening |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review