
calcActive())">
TeSys F - contactor coil - LX1FH - 120...127 V AC 40...400 Hz
LX1FH1272
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FH1272
TeSys F - contactor coil - LX1FH - 120...127 V AC 40...400 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F AC coil 120/127V 40-400Hz (voltage code G7), low sealed consumption, for TeSys F 3-pole and 4-pole contactors LC1 F265, F330. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 120...127 V AC 40...400 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FH |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.75 kg |
Product Compatibility | LC1F265 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 22.9 Ohm inrush at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 40...400 Hz |
Control Circuit Voltage Limits | drop-out: 0.35...0.55 Uc 40...400 Hz (at 55 °C) |
Heat Dissipation | 8-8 W at 40...400 Hz |
Hold-in Power Consumption in Va | 10-10 VA 40...400 Hz cos phi 0.3 (at 20 °C) |
Inrush Power in Va | 650-650 VA 40...400 Hz cos phi 0.9 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 100...170 ms opening |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review