
calcActive())">
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
LX1FG024
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1FG024
TeSys F - contactor coil - LX1FG - 24 V AC 50 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys F AC coil 24V 50Hz (voltage code B5), for TeSys F 3-pole and 4-pole contactors LC1 F185, F225. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).
Product Details
[uc] Control Circuit Voltage | 24 V AC 50 Hz |
---|---|
Ambient Air Temperature for Operation | -5-55 °C |
Device Short Name | LX1FG |
Mechanical Durability | 10 Mcycles |
Net Weight | 0.55 kg |
Product Compatibility | LC1F225 |
Product or Component Type | contactor coil |
Range | TeSys |
Range Compatibility | TeSys F LC1F contactor |
Range of Product | TeSys F |
Average Resistance | 0.18 Ohm at 20 °C |
Coil Technology | without built-in suppressor module |
Control Circuit Type | AC at 50 Hz |
Control Circuit Voltage Limits | drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C) |
Heat Dissipation | 18-24 W at 50 Hz |
Hold-in Power Consumption in Va | 55-55 VA 50 Hz cos phi 0.3 (at 20 °C) |
Inductance of Closed Circuit | 0.03 H |
Inrush Power in Va | 805-805 VA 50 Hz cos phi 0.3 (at 20 °C) |
Maximum Operating Rate | 2400 cyc/h 55 °C |
Operating Time | 20...35 ms closing |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review