TeSys F - contactor coil - LX1FF - 24 V AC 50 Hz

LX1FF024
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys F AC coil 24V 50Hz (voltage code B5), for TeSys F 3-pole and 4-pole contactors LC1 F115, F150. It operates in voltage limits 0.85-1.1 Uc and environments until 55°C. It provides high operating rates to the contactor, until 2400 cycles/hour. Green Premium compliant (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 24 V AC 50 Hz
Ambient Air Temperature for Operation -5-55 °C
Device Short Name LX1FF
Mechanical Durability 10 Mcycles
Net Weight 0.43 kg
Product Compatibility LC1F150
Product or Component Type contactor coil
Range TeSys
Range Compatibility TeSys F LC1F contactor
Range of Product TeSys F
Average Resistance 0.27 Ohm at 20 °C
Coil Technology without built-in suppressor module
Control Circuit Type AC at 50 Hz
Control Circuit Voltage Limits drop-out: 0.35...0.55 Uc 50/60 Hz (at 55 °C)
Heat Dissipation 12-16 W at 50 Hz
Hold-in Power Consumption in Va 45-45 VA 50 Hz cos phi 0.3 (at 20 °C)
Inductance of Closed Circuit 0.04 H
Inrush Power in Va 550-550 VA 50 Hz cos phi 0.3 (at 20 °C)
Maximum Operating Rate 2400 cyc/h 55 °C
Operating Time 23...35 ms closing

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys F - contactor coil - LX1FF - 24 V AC 50 Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.