calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 630 A - coil 220 V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
TeSys F contactor, 3 poles (3NO), 630A/1000V AC-3, for motor applications up to 250kW@400V. It provides a low sealed consumption 220V 40-400Hz AC coil, bolt terminals for bars or cables with lugs. For high operating rates until 1200 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to its drawer-mounted coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| [ie] Rated Operational Current | 1000 A (at <40 °C) at <= 440 V AC AC-1 |
|---|---|
| [uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
| [ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
| [ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
| [uimp] Rated Impulse Withstand Voltage | 8 kV |
| Ambient Air Temperature for Operation | -5-55 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| Compatibility Code | LC1F |
| Depth | 255 mm |
| Device Short Name | LC1F |
| Height | 304 mm |
| Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
| Mechanical Durability | 5 Mcycles |
| Mounting Support | plate |
| Net Weight | 18.6 kg |
| Overvoltage Category | III |
| Poles Description | 3P |
| Power Range | 250-500 kW at 380-440 V 3 phases |
| Product Certifications | LROS (Lloyds register of shipping) |
| Product or Component Type | contactor |
| Range | TeSys |
| Range of Product | TeSys F |
| Standards | EN 60947-1 |
| Tightening Torque | control circuit: 1.2 N.m |
| Utilisation Category | AC-3 |
| Width | 309 mm |
| [icw] Rated Short-time Withstand Current | 5050 A 40 °C - 10 s |
| Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
| [ith] Conventional Free Air Thermal Current | 1000 A (at 40 °C) |
| Associated Fuse Rating | 1000 A gG at <= 440 V |
| Average Impedance | 0.12 mOhm - Ith 1000 A 50 Hz |
| Contactor Application | resistive load |
| Contactor Coil Voltage | 220 V AC standard |
| Control Circuit Type | AC at 40...400 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
| Heat Dissipation | 20-20 W |
| Hold-in Power Consumption in Va | 22-22 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
| Inrush Power in Va | 1650-1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
| Maximum Operating Rate | 1200 cyc/h 55 °C |
| Motor Power Kw | 335 kW at 380...400 V AC 50/60 Hz (AC-3) |
| Motor Starter Type | direct on-line contactor |
| Operating Altitude | 3000 m without derating |
| Operating Time | 40...80 ms closing |
| Permissible Ambient Air Temperature Around the Device | -40-70 °C |
| Pole Contact Composition | 3 NO |
| Power Dissipation Per Pole | 120 W AC-1 |
| Protective Treatment | TH |
| Rated Breaking Capacity | 5040 A conforming to IEC 60947-4-1 |
| Range | TESYS |
| Range of product | TESYS F |
| Product or component type | CONTACTOR |
| Device short name | LC1F |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-1AC-4 |
| Poles description | 3P |
| [Uc] control circuit voltage | 220 V AC 40...400 HZ |
| [Ie] rated operational current | 1000 A (AT |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ith] conventional free air thermal current | 1000 A (AT 40 °C)1250 A |
| Rated breaking capacity | 5040 A CONFORMING TO IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 5050 A 40 °C - 10 S4400 A 40 °C - 30 S3400 A 40 °C - 1 MIN2200 A 40 °C - 3 MIN1600 A 40 °C - 10 MIN |
| Associated fuse rating | 1000 A GG AT |
| Average impedance | 0.12 MOHM - ITH 1000 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60947-4-11500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 120 W AC-148 W AC-3 |
| Overvoltage category | III |
| power pole contact composition | 3 NO |
| Motor power kW | 335 KW AT 380...400 V AC 50/60 HZ (AC-3)375 KW AT 415 V AC 50/60 HZ (AC-3)400 KW AT 440 V AC 50/60 HZ (AC-3)400 KW AT 500 V AC 50/60 HZ (AC-3)450 KW AT 660...690 V AC 50/60 HZ (AC-3)450 KW AT 1000 V AC 50/60 HZ (AC-3)200 KW AT 220...230 V AC 50/60 HZ (AC-3)100 KW AT 400 V AC 50/60 HZ (AC-4) |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC 40...400 HZ (AT 55 °C)DROP-OUT: 0.25...0.5 UC 40...400 HZ (AT 55 °C) |
| Mechanical durability | 5 MCYCLES |
| Inrush power in VA | 1650 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Hold-in power consumption in VA | 22 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Operating time | 40...80 MS CLOSING100...200 MS OPENING |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: BAR 2 CABLE(S) - BUSBAR CROSS SECTION: 60 X 5 MMPOWER CIRCUIT: BOLTED CONNECTION |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 58 N.M |
| Mounting support | PLATE |
| Heat dissipation | 20 W |
| motor power range | 250…500 KW AT 380…440 V 3 PHASES110…220 KW AT 200…240 V 3 PHASES250…500 KW AT 480…500 V 3 PHASES |
| Motor starter type | DIRECT ON-LINE CONTACTOR |
| Contactor coil voltage | 220 V AC STANDARD |
| Standards | EN 60947-1IEC 60947-4-1JIS C8201-4-1IEC 60947-1EN 60947-4-1 |
| Product certifications | LROS (Lloyds register of shipping)CBULRMRoSCSAABSBVDNVRINAUKCA |
| Compatibility code | LC1F |
| Control circuit type | AC AT 40...400 HZ |
| IP degree of protection | IP20 FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP20 FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Protective treatment | TH |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Permissible ambient air temperature around the device | -40…70 °C |
| Height | 304 MM |
| Width | 309 MM |
| Depth | 255 MM |
| Operating altitude | 3000 M WITHOUT DERATING |
| Net weight | 18.6 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 37.000 CM |
| Package 1 Length | 47.000 CM |
| Package 1 Weight | 18.433 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 82.232 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 4 439 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 114.6119121195142 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 115 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 6.253340003983836 |
| Carbon footprint of the distribution phase [A4] | 6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05025114572296826 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4282.299183289618 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 282 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 36.04825819072702 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 36 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
TeSys F contactor, 3 poles (3NO), 630A/1000V AC-3, for motor applications up to 250kW@400V. It provides a low sealed consumption 220V 40-400Hz AC coil, bolt terminals for bars or cables with lugs. For high operating rates until 1200 cycles/hour and environments until 55°C, it procures high reliability and durability. It makes installation and maintenance easy thanks to its drawer-mounted coil and a large choice of add-on blocks and accessories (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| [ie] Rated Operational Current | 1000 A (at <40 °C) at <= 440 V AC AC-1 |
|---|---|
| [uc] Control Circuit Voltage | 220 V AC 40...400 Hz |
| [ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
| [ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
| [uimp] Rated Impulse Withstand Voltage | 8 kV |
| Ambient Air Temperature for Operation | -5-55 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| Compatibility Code | LC1F |
| Depth | 255 mm |
| Device Short Name | LC1F |
| Height | 304 mm |
| Ip Degree of Protection | IP20 front face with shrouds conforming to IEC 60529 |
| Mechanical Durability | 5 Mcycles |
| Mounting Support | plate |
| Net Weight | 18.6 kg |
| Overvoltage Category | III |
| Poles Description | 3P |
| Power Range | 250-500 kW at 380-440 V 3 phases |
| Product Certifications | LROS (Lloyds register of shipping) |
| Product or Component Type | contactor |
| Range | TeSys |
| Range of Product | TeSys F |
| Standards | EN 60947-1 |
| Tightening Torque | control circuit: 1.2 N.m |
| Utilisation Category | AC-3 |
| Width | 309 mm |
| [icw] Rated Short-time Withstand Current | 5050 A 40 °C - 10 s |
| Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
| [ith] Conventional Free Air Thermal Current | 1000 A (at 40 °C) |
| Associated Fuse Rating | 1000 A gG at <= 440 V |
| Average Impedance | 0.12 mOhm - Ith 1000 A 50 Hz |
| Contactor Application | resistive load |
| Contactor Coil Voltage | 220 V AC standard |
| Control Circuit Type | AC at 40...400 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C) |
| Heat Dissipation | 20-20 W |
| Hold-in Power Consumption in Va | 22-22 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
| Inrush Power in Va | 1650-1650 VA, 40...400 Hz cos phi 0.9 (at 20 °C) |
| Maximum Operating Rate | 1200 cyc/h 55 °C |
| Motor Power Kw | 335 kW at 380...400 V AC 50/60 Hz (AC-3) |
| Motor Starter Type | direct on-line contactor |
| Operating Altitude | 3000 m without derating |
| Operating Time | 40...80 ms closing |
| Permissible Ambient Air Temperature Around the Device | -40-70 °C |
| Pole Contact Composition | 3 NO |
| Power Dissipation Per Pole | 120 W AC-1 |
| Protective Treatment | TH |
| Rated Breaking Capacity | 5040 A conforming to IEC 60947-4-1 |
| Range | TESYS |
| Range of product | TESYS F |
| Product or component type | CONTACTOR |
| Device short name | LC1F |
| Contactor application | RESISTIVE LOADMOTOR CONTROL |
| Utilisation category | AC-3AC-1AC-4 |
| Poles description | 3P |
| [Uc] control circuit voltage | 220 V AC 40...400 HZ |
| [Ie] rated operational current | 1000 A (AT |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ith] conventional free air thermal current | 1000 A (AT 40 °C)1250 A |
| Rated breaking capacity | 5040 A CONFORMING TO IEC 60947-4-1 |
| [Icw] rated short-time withstand current | 5050 A 40 °C - 10 S4400 A 40 °C - 30 S3400 A 40 °C - 1 MIN2200 A 40 °C - 3 MIN1600 A 40 °C - 10 MIN |
| Associated fuse rating | 1000 A GG AT |
| Average impedance | 0.12 MOHM - ITH 1000 A 50 HZ |
| [Ui] rated insulation voltage | 1000 V CONFORMING TO IEC 60947-4-11500 V CONFORMING TO VDE 0110 GROUP C |
| Power dissipation per pole | 120 W AC-148 W AC-3 |
| Overvoltage category | III |
| power pole contact composition | 3 NO |
| Motor power kW | 335 KW AT 380...400 V AC 50/60 HZ (AC-3)375 KW AT 415 V AC 50/60 HZ (AC-3)400 KW AT 440 V AC 50/60 HZ (AC-3)400 KW AT 500 V AC 50/60 HZ (AC-3)450 KW AT 660...690 V AC 50/60 HZ (AC-3)450 KW AT 1000 V AC 50/60 HZ (AC-3)200 KW AT 220...230 V AC 50/60 HZ (AC-3)100 KW AT 400 V AC 50/60 HZ (AC-4) |
| Control circuit voltage limits | OPERATIONAL: 0.85...1.1 UC 40...400 HZ (AT 55 °C)DROP-OUT: 0.25...0.5 UC 40...400 HZ (AT 55 °C) |
| Mechanical durability | 5 MCYCLES |
| Inrush power in VA | 1650 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Hold-in power consumption in VA | 22 VA, 40...400 HZ COS PHI 0.9 (AT 20 °C) |
| Maximum operating rate | 1200 CYC/H 55 °C |
| Operating time | 40...80 MS CLOSING100...200 MS OPENING |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…2.5 MM²FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…4 MM²SOLID WITHOUT CABLE ENDPOWER CIRCUIT: BAR 2 CABLE(S) - BUSBAR CROSS SECTION: 60 X 5 MMPOWER CIRCUIT: BOLTED CONNECTION |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 58 N.M |
| Mounting support | PLATE |
| Heat dissipation | 20 W |
| motor power range | 250…500 KW AT 380…440 V 3 PHASES110…220 KW AT 200…240 V 3 PHASES250…500 KW AT 480…500 V 3 PHASES |
| Motor starter type | DIRECT ON-LINE CONTACTOR |
| Contactor coil voltage | 220 V AC STANDARD |
| Standards | EN 60947-1IEC 60947-4-1JIS C8201-4-1IEC 60947-1EN 60947-4-1 |
| Product certifications | LROS (Lloyds register of shipping)CBULRMRoSCSAABSBVDNVRINAUKCA |
| Compatibility code | LC1F |
| Control circuit type | AC AT 40...400 HZ |
| IP degree of protection | IP20 FRONT FACE WITH SHROUDS CONFORMING TO IEC 60529IP20 FRONT FACE WITH SHROUDS CONFORMING TO VDE 0106 |
| Protective treatment | TH |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Permissible ambient air temperature around the device | -40…70 °C |
| Height | 304 MM |
| Width | 309 MM |
| Depth | 255 MM |
| Operating altitude | 3000 M WITHOUT DERATING |
| Net weight | 18.6 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 30.000 CM |
| Package 1 Width | 37.000 CM |
| Package 1 Length | 47.000 CM |
| Package 1 Weight | 18.433 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 82.232 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 95 |
| Total lifecycle Carbon footprint | 4 439 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 114.6119121195142 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 115 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 6.253340003983836 |
| Carbon footprint of the distribution phase [A4] | 6 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.05025114572296826 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4282.299183289618 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 282 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 36.04825819072702 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 36 kg CO2 eq. |
| SCIP Number | 975ba4d0-bc82-40e2-8faa-6f6819f63b0c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |