TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 400 V AC

LC1F400V7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

[ie] Rated Operational Current 500 A (at <40 °C) at <= 440 V AC AC-1
[uc] Control Circuit Voltage 400 V AC 40...400 Hz
[ue] Rated Operational Voltage <= 1000 V AC 50/60 Hz
[ui] Rated Insulation Voltage 1000 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -5-55 °C
Ambient Air Temperature for Storage -60-80 °C
Compatibility Code LC1F
Depth 219 mm
Device Short Name LC1F
Height 206 mm
Ip Degree of Protection IP20 front face with shrouds conforming to IEC 60529
Mechanical Durability 10 Mcycles
Mounting Support plate
Net Weight 9.1 kg
Overvoltage Category III
Poles Description 3P
Power Range 110-220 kW at 480-500 V 3 phases
Product Certifications RMRoS
Product or Component Type contactor
Range TeSys
Range of Product TeSys F
Standards JIS C8201-4-1
Tightening Torque control circuit: 1.2 N.m
Utilisation Category AC-4
Width 213 mm
[icw] Rated Short-time Withstand Current 3600 A 40 °C - 10 s
Connections - Terminals control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
[ith] Conventional Free Air Thermal Current 500 A (at 40 °C)
Associated Fuse Rating 400 A aM at <= 440 V
Average Impedance 0.26 mOhm - Ith 500 A 50 Hz
Contactor Application resistive load
Contactor Coil Voltage 400 V AC standard
Control Circuit Type AC at 40...400 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Heat Dissipation 14-14 W
Hold-in Power Consumption in Va 15-15 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Inrush Power in Va 1075-1075 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum Operating Rate 2400 cyc/h 55 °C
Motor Power Kw 75 kW at 400 V AC 50/60 Hz (AC-4)
Motor Starter Type direct on-line contactor
Operating Altitude 3000 m without derating
Operating Time 40...65 ms closing
Permissible Ambient Air Temperature Around the Device -40-70 °C
Pole Contact Composition 3 NO
Power Dissipation Per Pole 65 W AC-1
Protective Treatment TH
Rated Breaking Capacity 3200 A conforming to IEC 60947-4-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 400 A - coil 400 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.