TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC

LC1F150Q7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

[ie] Rated Operational Current 250 A (at <40 °C) at <= 440 V AC-1
[uc] Control Circuit Voltage 380 V AC 40...400 Hz
[ue] Rated Operational Voltage <= 690 V AC 50/60 Hz
[ui] Rated Insulation Voltage 1000 V conforming to IEC 60947-4-1
[uimp] Rated Impulse Withstand Voltage 8 kV
Ambient Air Temperature for Operation -40-60 °C
Ambient Air Temperature for Storage -60-80 °C
Compatibility Code LC1F
Depth 171 mm
Device Short Name LC1F
Height 170 mm
Ip Degree of Protection IP2x front face with shrouds conforming to IEC 60529
Mechanical Durability 10 Mcycles
Mounting Support plate
Net Weight 3.43 kg
Overvoltage Category III
Poles Description 3P
Product Certifications DNV
Product or Component Type contactor
Range TeSys
Range of Product TeSys F
Standards IEC 60947-4-1
Tightening Torque control circuit: 1.2 N.m
Utilisation Category AC-1
Width 163.5 mm
[icw] Rated Short-time Withstand Current 1200 A 40 °C - 10 s
Connections - Terminals control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
[ith] Conventional Free Air Thermal Current 250 A (at 40 °C)
Associated Fuse Rating 160 A aM at <= 440 V
Average Impedance 0.35 mOhm - Ith 250 A 50 Hz
Contactor Application motor control
Control Circuit Type AC at 40...400 Hz
Control Circuit Voltage Limits operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
Heat Dissipation 5.9-7.2 W
Hold-in Power Consumption in Va 8.1-8.1 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Inrush Power in Va 770-770 VA, 40...400 Hz cos phi 0.9 (at 20 °C)
Maximum Operating Rate 2400 cyc/h 55 °C
Motor Power Kw 75 kW at 380...400 V AC 50/60 Hz (AC-3)
Operating Altitude 3000 m without derating
Operating Time 35 ms closing (at Uc)
Permissible Ambient Air Temperature Around the Device 60-70 °C at Uc
Pole Contact Composition 3 NO
Power Dissipation Per Pole 22 W AC-1
Protective Treatment TH
Rated Breaking Capacity 1200 A conforming to IEC 60947-4-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys F contactor - 3P (3 NO) - AC-3 - <= 440 V 150 A - coil 115 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.