
calcActive())">
TeSys F changeover contactor - 4P(4 NO) AC-1 <= 440 V 275 A - without coil
LC2F1854
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2F1854
TeSys F changeover contactor - 4P(4 NO) AC-1 <= 440 V 275 A - without coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
[ie] Rated Operational Current | 275 A (at <40 °C) at <= 440 V AC AC-1 |
---|---|
[ue] Rated Operational Voltage | <= 1000 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 1000 V conforming to IEC 60947-4-1 |
[uimp] Rated Impulse Withstand Voltage | 8 kV |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC2F |
Depth | 181 mm |
Device Short Name | LC2F |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Height | 174 mm |
Ip Degree of Protection | IP2x front face with shrouds conforming to IEC 60529 |
Mechanical Robustness | vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support | plate |
Net Weight | 12.1 kg |
Overvoltage Category | III |
Poles Description | 4P |
Product Certifications | ABS |
Product Name | TeSys F |
Product or Component Type | changeover contactor |
Range | TeSys |
Range of Product | TeSys F |
Standards | IEC 60947-4-1 |
Tightening Torque | control circuit: 1.2 N.m |
Utilisation Category | AC-1 |
Width | 437 mm |
[icw] Rated Short-time Withstand Current | 1500 A 40 °C - 10 s |
Connections - Terminals | control circuit: screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end |
[ith] Conventional Free Air Thermal Current | 275 A (at 40 °C) |
Associated Fuse Rating | 200 A aM at <= 440 V |
Auxiliary Contact Composition | 1 NO |
Average Impedance | 0.33 mOhm - Ith 275 A 50 Hz |
Contactor Application | resistive load |
Device Presentation | preassembled with reversing power busbar |
Interlocking Type | mechanical |
Irms Rated Making Capacity | 1850 A AC conforming to IEC 60947-4-1 |
Operating Altitude | 3000 m without derating |
Permissible Ambient Air Temperature Around the Device | -40-70 °C |
Pole Contact Composition | 4 NO |
Power Dissipation Per Pole | 25 W AC-1 |
Protective Treatment | TH |
Rated Breaking Capacity | 1480 A conforming to IEC 60947-4-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review