TeSys Deca control relay,3NO+2NC,<=690V,48V DC standard coil

CAD32ED
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 48V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -40/+60°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).

Product Details

[uc] Control Circuit Voltage 48 V DC
[ue] Rated Operational Voltage <= 690 V AC 25...400 Hz
[ui] Rated Insulation Voltage 600 V UL certified
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947
Ambient Air Temperature for Operation -40-60 °C
Ambient Air Temperature for Storage -60-80 °C
Compatibility Code CAD
Depth 93 mm
Device Short Name CAD
Height 77 mm
Ip Degree of Protection IP2x front face conforming to VDE 0106
Mechanical Durability 30 Mcycles
Mechanical Robustness shocks control relay open: 10 Gn for 11 ms conforming to IEC 60068-2-27
Mounting Support plate
Net Weight 0.58 kg
Product Certifications UL
Product Name TeSys CAD
Product or Component Type control relay
Range TeSys
Range of Product TeSys D control relay
Standards BS 4794
Tightening Torque 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Utilisation Category DC-13
Width 45 mm
[icw] Rated Short-time Withstand Current 100 A - 1 s
Connections - Terminals screw clamp terminals 1 cable(s) 1-4 mm²flexible without cable end
[ith] Conventional Free Air Thermal Current 10 A (at 60 °C)
Associated Fuse Rating 10 A gG conforming to IEC 60947-5-1
Contactor Application control circuit
Control Circuit Type DC standard
Control Circuit Voltage Limits 0.1...0.25 Uc (-40-70 °C):drop-out DC
Hold-in Power Consumption in w 5.4-5.4 W at 20 °C
Inrush Power in w 5.4-5.4 W (at 20 °C)
Insulation Resistance > 10 MOhm
Irms Rated Making Capacity 140 A AC conforming to IEC 60947-5-1
Maximum Operating Rate 180 cyc/mn
Minimum Switching Current 5 mA
Minimum Switching Voltage 17 V
Non-overlap Time 1.5 ms on energisation between NC and NO contact
Operating Altitude 0...3000 m
Operating Time 53...72 ms coil energisation and NO closing
Pole Contact Composition 3 NO + 2 NC
Protective Treatment TH conforming to IEC 60068
Time Constant 28 ms

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: TeSys Deca control relay,3NO+2NC,<=690V,48V DC standard coil
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.