[ie] Rated Operational Current |
50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
[uc] Control Circuit Voltage |
24 V DC , 24 V DC |
[ue] Rated Operational Voltage |
power circuit: <= 690 V AC 25...400 Hz |
[ui] Rated Insulation Voltage |
power circuit: 600 V CSA certified |
[uimp] Rated Impulse Withstand Voltage |
6 kV conforming to IEC 60947 |
Ambient Air Temperature for Operation |
-40-60 °C |
Ambient Air Temperature for Storage |
-60-80 °C |
Auxiliary Contacts Type |
type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1 |
Climatic Withstand |
conforming to IACS E10 |
Compatibility Code |
LC1D |
Depth |
120 mm |
Device Short Name |
LC1D |
Electrical Durability |
1.45 Mcycles 50 A AC-3 at Ue <= 440 V |
Fire Resistance |
850 °C conforming to IEC 60695-2-1 |
Flame Retardance |
V1 conforming to UL 94 |
Height |
6.200 cm |
Ip Degree of Protection |
IP20 front face conforming to IEC 60529 |
Mechanical Durability |
10 Mcycles |
Mechanical Robustness |
vibrations contactor open: 2 Gn, 5...300 Hz |
Mounting Support |
plate |
Net Weight |
0.93 kg |
Overvoltage Category |
III |
Poles Description |
3P |
Pollution Degree |
3 |
Power Range |
7-11 kW at 200-240 V 3 phases |
Product Certifications |
UL |
Product Name |
TeSys D |
Product or Component Type |
contactor |
Range |
TeSys |
Range of Product |
TeSys D |
Standards |
CSA C22.2 No 14 |
Tightening Torque |
control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
Utilisation Category |
AC-4 |
Width |
13.700 cm |
[icw] Rated Short-time Withstand Current |
400 A 40 °C - 10 s for power circuit |
Connections - Terminals |
control circuit: screw clamp terminals 2 cable(s) 1-2.5 mm²flexible with cable end |
[ith] Conventional Free Air Thermal Current |
10 A (at 60 °C) for signalling circuit |
Associated Fuse Rating |
10 A gG for signalling circuit conforming to IEC 60947-5-1 |
Auxiliary Contact Composition |
1 NO + 1 NC |
Average Impedance |
1.5 mOhm - Ith 80 A 50 Hz for power circuit |
Coil Technology |
built-in bidirectional peak limiting diode suppressor |
Contact Compatibility |
M4 |
Contactor Application |
resistive load|motor control |
Contactor Coil Voltage |
24 V DC standard |
Control Circuit Type |
DC standard |
Control Circuit Voltage Limits |
0.1...0.3 Uc (-40-70 °C):drop-out DC |
Hold-in Power Consumption in w |
7.4-7.4 W at 20 °C |
Inrush Power in w |
19-19 W (at 20 °C) |
Insulation Resistance |
> 10 MOhm for signalling circuit |
Irms Rated Making Capacity |
140 A AC for signalling circuit conforming to IEC 60947-5-1 |
Maximum Operating Rate |
3600 cyc/h 60 °C |
Minimum Switching Current |
5 mA for signalling circuit |
Minimum Switching Voltage |
17 V for signalling circuit |
Motor Power Hp |
3 hp at 115 V AC 50/60 Hz for 1 phase motors |
Motor Power Kw |
15 kW at 220...230 V AC 50/60 Hz (AC-3) |
Motor Starter Type |
direct on-line contactor |
Non-overlap Time |
1.5 ms on de-energisation between NC and NO contact |
Operating Altitude |
0...3000 m |
Operating Time |
42.5...57.5 ms closing |
Pole Contact Composition |
3 NO |
Power Dissipation Per Pole |
3.7 W AC-3 |
Protective Cover |
with |
Protective Treatment |
TH conforming to IEC 60068-2-30 |
Rated Breaking Capacity |
900 A at 440 V for power circuit conforming to IEC 60947 |
Safety Reliability Level |
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 |
Signalling Circuit Frequency |
25...400 Hz |
Time Constant |
34 ms |
[Ue] rated operational voltage |
power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 690 V AC 25...400 Hz , power circuit: <= 300 V DC , power circuit: <= 300 V DC , power circuit: <= 300 V DC |
Utilisation category |
AC-4|AC-1|AC-3|AC-3e |
Range |
TeSys|TeSys Deca |
Range of Product |
TeSys Deca |
[ie] Rated Operational Current |
50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 80 A (at <60 °C) at <= 440 V AC AC-1 for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit , 50 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Length |
15.200 cm |
Activity code |
PPCTR |
Poles description |
3P |